IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STripFET™ F7 | Demoboard STEVAL-CTM008V1

5 kW low voltage high current inverter for industrial motor control applications

Overview

TopologyPositive to Negative Converter
IC revision1

Description

The STEVAL-CTM009V1 evaluation kit for motor control is designed to demonstrate the capabilities of ST Power MOSFETs based on STripFET™ F7 technology. The 100V STripFET™ F7 devices (STH31*N10F7) are ideal for low voltage (up to 48 V), high current applications such as forklifts, golf carts and power tool. The STEVAL-CTM004V1 power board features an insulated metal substrate (IMS), NTCs for thermal protection and decoupling gate resistors for each power MOSFET. The board mounts ST devices in the H²PAK-6 package. The driver stage is an STEVAL-CTM006V1 board with L6491 high current capability gate drivers to drive the power MOSFETs and integrated comparator for protections. The driver board includes the ST motor control connector, so you can interface the STEVAL-CTM009V1 with any ST MCU control board suitable for motor control (not included in the kit). The system also has an STEVAL-CTM005V1 bus link capacitor board and an STEVAL-CTM008V1 current sensing board.

Features

  • Power board with insulated metal substrate (IMS) hosting 36 STH310N10F7 or STH315N10F7 power
  • MOSFETS in the H²PAK-6 (6x switch) package, designed also for automotive applications.
  • High and low-side, high current capability (L6491) gate driver with integrated comparator for fast protection and smart shutdown functions.
  • Maximum power 5 kW at 48 V.
  • Isolated current sensing, bus voltage and temperature monitoring.

Typical applications

  • forklifts/ E-rickshaw/ golf carts

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.54 mm Male, 10, Low Profile
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Length20.36 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability