| Topology | Other Topology |
| IC revision | 1 |
The X-NUCLEO-GNSS2A1 expansion board is based on the Teseo-VIC3DA tiny GNSS module. It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, which embeds a TeseoIII single die standalone positioning receiver IC, usable in different configurations in your STM32 Nucleo project.The Teseo-VIC3DA is a compact (16.0 x 12.2 mm) module that provides superior accuracy thanks to the on-board temperature compensated crystal oscillator (TCXO) and a reduced time-to-first fix (TTFF) with its dedicated real-time clock (RTC) oscillator.The Teseo-VIC3DA module runs the GNSS firmware (X-CUBE-GNSS1) to perform all the GNSS operations including acquisition, tracking, navigation, and data output without any external memory support.The X-NUCLEO-GNSS2A1 expansion board is compatible with the Arduino UNO R3 connector and the ST morpho connector. It can be plugged to an STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | 2.54 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | 2.54 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | 2.54 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 744784156A | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | 0.5 | – | – | 0.2 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 744784156A | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
|---|