| Topology | Other Topology |
| IC revision | 1.0 |
The STEVAL-CCA058V1 training kit is intended for hands-on training on operational amplifiers and comparator-based analog circuits. You can use the kit in an academic context for students' training, as well as for professionals' training: junior analog engineers, distributors, and customers. It is also useful for a fast evaluation and prototyping of low frequency op amp-based applications.The STEVAL-CCA058V1 consists of a configurable board, which features the most widely used op-amp-based schematics and applications, and ST op-amps mounted on DIP adaptors.It should be used with a set of through passive components (resistors and capacitors), and a set of lab instruments (power supply, function generator, multimeter, and oscilloscope).The kit allows the trainee to experiment the most common op-amp-based schematics. It also allows learning how to choose the most suited op-amp for a custom application. You can find the detailed documentation on guided experiments at www.st.com.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | Flammability Rating | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
![]() | 970200365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | -30 °C up to +110 °C | – | – | – | 20 | – | – | – | Bag | 6 | M3 | UL94 HB | – | – | – | – | – | – | Black | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | – | Bag | – | – | – | 1 | 2.54 | – | Jumper | – | 3 | Black | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | 2 | 2.54 | Single | Pin Header | Straight | 3 | – | |
![]() | 97790603111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | -30 °C up to +85 °C | – | – | – | 6 | – | – | – | Bulk | – | – | UL94 V-2 | – | – | – | – | – | – | Natural |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012007057 | SPEC | ||
![]() | 970200365 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 97790603111 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | Flammability Rating | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Color | Samples |
|---|