Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 60-115 kHz |
Output 1 | 12 V / 1 A |
IC revision | 2 |
The device is an off-line converter with an 800 V avalanche ruggedness power section, a PWM controller, user defined overcurrent limit, protection against feedback network disconnection, hysteretic thermal protection, soft start up and safe auto restart after any fault condition.
Advance frequency jittering reduces EMI filter cost. Burst mode operation and the devices very low consumption both help to meet the standard set by energy saving regulations.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|