IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics VIPer013LS | Demoboard STEVAL-LLL004V1

75 W digitally controlled constant current HB LED driver

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency35-100 kHz
Output 180 V / 0.5 A
IC revision1

Description

The STEVAL–LLL004V1 digitally controlled constant current LED driver features a PFC stage and two DC-DC converters designed to work in transition mode (TM) for optimized efficiency. The LED driver can deliver 75 W output power and can dim LEDs down to 0.5% maximum brightness level via analog and digital control, and still retain flicker operation. The STEVAL-LLL004V1 was tested for a wide input voltage rage (85 to 265 VAC) with different LED loads. The overall efficiency, power factor, and Total Harmonic Distortion (THD) of the STEVAL-LLL004V1 were calculated at different loads. Testing results show high efficiency, a power factor near unity, and low THD% under wide input voltage and load conditions due to the performance of the ST power products as well as the control strategies implemented through the 32-bit STM32F0 series microcontrolle

Features

  • Wide input voltage range 85 – 265 VAC
  • Transition Mode PFC
  • Two constant current outputs working in transition mode based on different topologies:– Buck topology– Inverse buck topology
  • Output current: 500 mA ±2.5%– Number of LEDs connected at output: 16 – 24 white LEDs (3.3 V each)
  • PFC > 0.97 and THD < 20% at full load with input voltage 85-265 VAC
  • Peak Efficiency at maximum load ≅ 90%
  • Comprehensive safety protections: – Open/no-load circuit protection – Short-/overload circuit protection
  • Soft start implementation
  • LED dimming range: 0.5% to 100%– Analog dimming– Digital dimming
  • Dimming control options:– Push button– 0-10 V input
  • Meet IEC55022 Class B
  • WEEE and RoHS compliant

Typical applications

  • Digital lighting

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750343567
PFC Inductor
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series PFC Inductor
750343861
PFC Inductor
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series PFC Inductor
750510642
Digital Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Digital Transformer