Topology | Other Topology |
IC revision | B |
Octal PDM to TDM Converter: 142dB SNR 8 Channel DMIC AggregatorWith the brand new, game-changing 8:1 Digital PDM Mic Aggregator (Mic Array) that converts the PDM data into 16-bit or 24-bit Linear PCM in either I2S (1 or 2 channels), Left-Justified (1 or 2 channels) or TDM (1 ~ 8 channels) solution like the TSDP18xx, an ultra-fast time to market 2 to 8 digital mic Voice Activated Speaker / Touch Screen or other voice input class device can be realized leveraging our brand new TSDP18xx Octal PDM to TDM Converter ASIC.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Application | Interface Type | Mount | IR (mA) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 0.8 | – | – | – | SMT | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.7 | – | – | Tape and Reel | ||
![]() | 742792651 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 0.8 | 0.3 | – | – | SMT | 1000 | – | – | 1.6 | – | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | – | – | 0.8 | – | 800 | – | ||
![]() | 742792063 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 1.2 | 0.5 | – | – | SMT | 3000 | – | – | 2 | – | 60 | 90 | 500 MHz | 3000 | 0.025 | High Current | – | – | 0.9 | – | 2000 | – | ||
![]() | 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | ||
![]() | 885012106010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 10 | 0.1 GΩ | X5R Class II | 0.8 | 0.4 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | ||
![]() | 418121160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | – | – | – | – | – | – | – | – | 24 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | 8 | 21.26 | Yes | – | – | – | – | – | – | – | – | – | – | 25 | Tape and Reel | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | Micro USB 2.0 | Type B | SMT | 1000 | 30 | – | – | – | – | – | – | – | – | Horizontal | 5 | – | – | Receptacle | 1000 | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | THT | – | 250 | – | 5.08 | – | – | – | – | – | – | Straight | 2 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | THT | – | 250 | – | 7.62 | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | THT | – | 250 | – | 5.08 | – | – | – | – | – | – | Straight | 4 | Dual | – | Pin Header | 3000 | Bag | |
![]() | 61300511121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | THT | – | 250 | – | 12.7 | – | – | – | – | – | – | Straight | 5 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61302021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | THT | – | 250 | – | 25.4 | – | – | – | – | – | – | Straight | 20 | Dual | – | Pin Header | 3000 | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Application | Interface Type | Mount | IR (mA) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|