Topology | ADC |
Switching frequency | 10000-2000000 kHz |
IC revision | A |
The ADC16DX370EVM is an evaluation module used for evaluation of the ADC16DX370. The ADC16DX370 is a low power, 16-bit, 370-MSPS analog to digital converter (ADC) with a buffered analog input, and outputs featuring a JESD204B interface operating at up to 7.4Gb/s. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. A LMK04828 is placed on the EVM and can be optionally configured to provide an ultra-low-jitter ADC Device clock and SYSREF for a complete JESD204B subclass 1 clocking solution. The ADC16DX370 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.The ADC16DX370EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector and may optionally be connected to a number of FPGA reference platforms from a number of vendors. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.
Flexible transformer coupled analog input and clock input to allow for a variety of sources and frequenciesEasy to use software GUI to configure the ADC16DX370 and LMK04828 for a variety of configurations through a USB interfaceQuickly evaluate ADC performance through High Speed Data Converter Pro softwareSimple connection to TSW14J56EVM data capture card or direct connection to FMC based Xilinx development platform
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 651305142821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | Mini USB | Type AB | Horizontal | Receptacle | 5 | SMT | 30 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 651305142821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|