IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments ADC3663 | Demoboard ADC3663EVM

ADC3663 dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

Overview

TopologyADC
Input voltage3.2 V
IC revisionA

Description

The ADC3663 evaluation module (EVM) demonstrates the performance of the ADC3663, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.For a complete evaluation system, use the TSW1400EVM data capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW). When interfacing to TSW1400EVM via an FPGA mezzanine card (FMC) connector, data capture (up to 512 MB) of the serial CMOS interfaces can be evaluated, including real and complex decimation modes.

Features

  • Serial LVDS interface
  • USB powered with onboard power regulation
  • Pin compatible with ADC366x and ADC368x products
  • THS4541 FDA and Balun-coupled inputs allow for flexible evaluation
  • TSW1400EVM and DATACONVERTERPRO-SW allow for easy data capture
  • FMC connector allows for easy integration with FPGA development platforms

Typical applications

  • High-speed data acquisition, Spectrum analyzer, Instrumentation, Imaging, Spectroscopy, Control loops, Power quality analyzer, Source measurement unit (SMU), Radar
  • Industrial monitoring
  • Software defined radio, Communications infrastructure

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279271SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 120 200 600 MHz 1100 0.2 Wide Band
Order Code Data­sheet Simu­lation
74279271SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples