Topology | ADC |
The ADC3664 evaluation module (EVM) demonstrates the performance of the ADC3664, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.For a complete evaluation system, use the TSW1400EVM data capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW). When interfacing to TSW1400EVM via an FPGA mezzanine card (FMC) connector, data capture (up to 512 MB) of the serial CMOS interfaces can be evaluated, including real and complex decimation modes.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 74279271 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0402 | -55 °C up to +125 °C | – | – | – | 1 | 0.5 | 0.5 | 0.25 | – | 120 | 200 | 600 MHz | 1100 | 0.2 | Wide Band |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206052 | SPEC | |
![]() | 885012207026 | SPEC | |
![]() | 74279271 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|