IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE7950 | Demoboard AFE7950EVM

Four-transmit, six-receive, X-band, RF-sampling AFE with 12-GSPS DACs and 3-GSPS ADCs

Overview

TopologyRF signals / communications
IC revisionA

Description

The AFE7950 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to simultaneously support up to four-transmit and six-receive (4T6R) channels. The module evaluates the AFE7950, which is a quad-channel, RF-sampling, analog front end (AFE) with 14-bit, 12-GSPS, digital-to-analog converters (DACs), 14-bit, 3-GSPS, analog-to-digital converters (ADCs), and on-chip integrated phase-locked loop/voltage-controlled oscillator (PLL/VCO) for high-frequency clock generation for DACs and ADCs.AFE7950EVM has options to use dual digital up converters and down converters in each channel to simultaneously synthesize and digitize multiple wideband signals with high dynamic range. On-chip integrated digital step attenuator (DSA) for the receiver channels and DSA functionality for the transmitter channels is supported.Eight JESD204B/C-compatible serializer/deserializer (SerDes) transceivers running up to 29.5 Gbps can be used for providing inputs and outputs to/from AFE7950 through the onboard FPGA mezzanine card (FMC) connector. AFE7950EVM includes the LMK04828 clock generator that provides a reference signal to the AFE on-chip PLL and generates the required SYSREF signals for the JESD204B/C protocol. Also included is the option for providing an ultra-low-phase noise external clocking solution.AFE7950EVM implements an efficient low-dropout (LDO)-less power-management solution using only DC-DC converters for the required power rails.The design interfaces with the TI pattern/capture card solution (TSW14J56EVM, sold separately), as well as many FPGA development kits.

Features

  • Allows evaluation of 4T6R RF-sampling AFE7950 solutions
  • JESD204B/C data interface to simplify digital interface; compliant up to 29.5-Gbps lane rates Supports JESD204B/C for synchronization and compatibility
  • Option for DC-DC-based LDO-less power-management solution
  • Onboard clocking solution supported with LMK04828 and for generating SYSREF
  • On-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved signal-to-noise ratio (SNR)

Typical applications

  • Wireless communications test
  • Defense radio, Tactical communications infrastructure, Seeker front end
  • Radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance32 mΩ
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance26 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
–Check availability