Topology | Buck-Boost Converter |
IC revision | A |
The BQ77216EVM evaluation module (EVM) is a complete evaluation system for the BQ77216, a 3-cell to 16-cell li-ion battery protection integrated circuit. The circuit module includes one BQ77216 integratedcircuit (IC), thermistor, and cell simulation resistors to provide a complete evaluation system to signal the condition of overcharge,over discharge, and overtemperature in a 16-series cell li-ion battery pack.
3-series to 16-series lithium-ion protector with over-voltage, under-voltage, over-temperature and open-wire protectionsTerminal blocks for input connectionActive high and open drain low outputs for evaluationThis circuit is tested and includes a getting started guide
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206095 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|