Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 800 V |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012205055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 885012006057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 74438323100 | SPEC | 8 files | WE-MAPI SMT Power Inductor | – | – | – | 2510 | -40 °C up to +125 °C | – | – | – | – | 2.5 | 2 | – | 10 | 0.9 | 1.7 | 733 | 25 | 80 | SMT | 2 | – | 1 | – | – | 0.6 | – | ||
![]() | 61300311021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | 3 | Single | – | Pin Header | Angled | 3 | Bag | |
![]() | 74438357100 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | 4030 | -40 °C up to +125 °C | – | – | – | – | 4 | 4 | – | 10 | 3.05 | 5.95 | 100.8 | 15 | 80 | SMT | 2 | – | 3.1 | – | – | 2.7 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012205055 | SPEC | |
![]() | 885012006057 | SPEC | |
![]() | 74438323100 | SPEC | |
![]() | 61300311021 | SPEC | – |
![]() | 74438357100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|