IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments C2000 | Demoboard TIDM-02008

Bidirectional Interleaved CCM Totem Pole Bridgeless PFC Reference Design Using C2000™ MCU

Overview

TopologyPower Factor Correction
Input voltage120-230 V
Output 1380 V / 10 A

Description

This reference design is a 3.-kW bidirectional interleaved continuous conduction mode (CCM) totem-pole (TTPL) bridgeless power factor correction (PFC) power stage using a C2000™ real-time controller and LMG3410R070 gallium nitride (GaN) with integrated driver and protection. This power topology is capable of bidirectional power flow (PFC and grid-tied inverter) and it uses LMG341x GaN devices, which enables higher efficiency and reduction in size of the power supply. The design supports phase shedding and adaptive dead time for efficiency improvements, input cap compensation scheme for improved power factor at light loads, and non-linear voltage loop to reduce voltage spikes under transient in PFC mode. The hardware and software available with this reference design accelerates time to market.

Features

  • Interleaved, 3.3-kW, Single-Phase, Bidirectional Bridgeless CCM Totem Pole PFC Stage
  • 100-kHz Pulse Width Modulation (PWM) Switching
  • Programmable Output Voltage, 380-V DC Output Nominal
  • Less Than 2% Total Harmonic Distortion (THD)
  • Greater Than 98% Peak Efficiency
  • power SUITE™ Support for Easy Adaptation of Design for User Requirement
  • Software Frequency Response Analyzer (SFRA) for Quick Measurement of Open Loop Gain
  • Soft Starting of PWM for Reduced Zero Current Spike in TTPL PFC
  • Software Support for F28004x Using Driver Library
  • Same Source Code Maintained When Running Control Loop on C28x or CLA

Typical applications

  • Telecom Rectifier
  • Drives, Welding, and Other Industrial
  • Energy Storage System (ESS), Onboard Chargers for Electronic Vehicles (EVs)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
890324026034SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains2.2 µF X2 170 0.14.55 GΩ -40 °C up to +105 °C 22.5 Bulk 275 26 15 25 Boxed THT
7448051012SPEC
9 files WE-CMBNC Common Mode Power Line Choke Nanocrystalline 10 12 15 300 2100 Nanocrystalline 34 23 34 THT
Order Code Data­sheet Simu­lation
890324026034SPEC
7448051012SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples