Topology | Other Topology |
Input voltage | 1.44-4.3 V |
IC revision | E1 |
The TIDA-00848 reference design provides an innovative solution for adding LCD functionality to any Smart Grid or IoT application, where seven-segment LCD operation is required but the LCD dsiplay does not have to be always on. Using a few resistors and optimized GPIO control software on a CC1310 SimpleLinkTM Wireless MCU, a seven-segment LCD support is implemented. This design approach can be used with any TI microcontrollers without an on-chip LCD controller module.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (mA) | fres (MHz) | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012005049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012005052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 860080275017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 1200 µF | ±20% | 10 | – | – | – | 14 | – | – | 20 | – | – | – | – | – | – | 5000 | -55 °C up to +105 °C | 1560 | 120 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | ||
![]() | 74479777268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | 0805 | -40 °C up to +125 °C | 17 | – | – | – | 2 | 1.2 | – | 600 | 900 | 200 | 300 | – | -40 °C up to +125 °C | – | – | – | – | 6.8 | ±20% | 1 MHz/ 5 mA | – | – | 375 | – | 40 | 2 | – | 1.25 | – | Low RDC | – | ||
![]() | 744765068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | 0402A | -40 °C up to +125 °C | – | – | – | – | 1 | 0.55 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 0.0068 | ±5% | 250 MHz | 20 | 250 MHz | 83 | 680 | 4800 | – | – | 0.5 | – | – | – | ||
![]() | 744765075A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | 0402A | -40 °C up to +125 °C | – | – | – | – | 1 | 0.55 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 0.0075 | ±5% | 250 MHz | 25 | 250 MHz | 104 | 680 | 5800 | – | – | 0.5 | – | – | – | ||
![]() | 744765112A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | 0402A | -40 °C up to +125 °C | – | – | – | – | 1 | 0.55 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 0.012 | ±5% | 250 MHz | 26 | 250 MHz | 120 | 640 | 3600 | – | – | 0.5 | – | – | – | ||
![]() | 744765118A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | 0402A | -40 °C up to +125 °C | – | – | – | – | 1 | 0.55 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 0.018 | ±5% | 250 MHz | 25 | 250 MHz | 230 | 420 | 3100 | – | – | 0.5 | – | – | – | ||
![]() | 61001018221 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.4 | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | – | – | – | 3000 | – | 10 | Single | – | Pin Header | Straight Type 1 | Tube | |
![]() | 62131021021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | -40 °C up to +105 °C | – | – | 500 MΩ | – | 6.35 | – | – | – | – | – | – | – | – | – | – | 1.27 | – | – | – | – | – | – | – | 1000 | – | 10 | Dual | – | Pin Header | Straight | Tape and Reel with Cap | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | – | – | – | 3000 | – | 3 | Single | – | Pin Header | Straight | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (mA) | fres (MHz) | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|