IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments CC3220SF12ARGKR | Demoboard CC3220SF-LAUNCHXL

SimpleLink™ Wi-Fi® CC3220SF wireless microcontroller LaunchPad™ development kit

Overview

TopologyOther Topology
IC revisionA

Description

The SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ development kit (CC3220SF-LAUNCHXL) highlights CC3220SF, a single-chip wireless microcontroller (MCU) with 1MB Flash, 256KB of RAM and enhanced security features. The CC3220SF-LAUNCHXL features on-board emulation and sensors for a full out-of-the-box experience. This board can be directly connected to a PC for use with development tools such as the Code Composer Studio™ Cloud integrated development environment (IDE). Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3220SF LaunchPad kit today.

Features

  • Supports various IDE: CCS, IAR Embedded Workbench for ARM Cortex-M4
  • Standalone development platform featuring sensors, LEDs and push-buttons
  • On-board chip antenna with option for U.FL-based testing
  • 2x20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • Back-channel universal asynchronous receiver/transmitter (UART) through USB to PC
  • XDS110-based JTAG emulation with serial port for flash programming

Typical applications

  • Appliances
  • Medical and healthcare
  • Building and home automation: HVAC systems & thermostat, video surveillance, video doorbells, and low-power camera, building security systems & e-locks, asset tracking, factory automation, grid infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability