IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments DAC53401 | Demoboard DAC53401EVM

DAC53401 10-bit 1-channel DAC with NVM, buffered voltage output and I2C interface evaluation module

Overview

TopologyDAC
Input voltage1.8-5.5 V
Output 15.5 V
IC revisionA

Description

The DAC53401 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC53401 device. DAC53401 is a single-channel, buffered, low-voltage output, digital-to-analog converter (DAC) in 10-bit resolution. The device provides unipolar output voltage up to 5 V.

Features

  • Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
  • Internal reference
  • I2C interface

Typical applications

  • Active antenna system mMIMO (AAS), Rack server
  • Automotive USB charge
  • Exit and emergency lighting
  • CPU (PLC controller)
  • Barcode scanner

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792651SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 800 200 MHz 1000 0.2 High Current
Order Code Data­sheet Simu­lation
742792651SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples