IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments DAC81408 | Demoboard DAC81408EVM

8-channel 16-bit high-voltage output DAC with integrated internal reference

Overview

TopologyOther Topology
IC revisionA

Description

The DAC81408, DAC71408, and DAC61408 (DACx1408) are a pin-compatible family of 8-channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx1408 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.A user selectable output configuration enables full-scale bipolar output voltages: ±20 V, ±10 V, ±5 V or ±2.5 V and full-scale unipolar output voltages: 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA thus limiting the need of additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.The DACx1408 incorporates a power-on-reset circuit that connects the DAC outputs to ground at power-up. The outputs remain at this state until the device registers are properly configured for operation.Communication to the DACx1408 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

Features

  • Performance
  • Specified Monotonic at 16-Bit Resolution
  • INL: ±1 LSB Maximum at 16-Bit Resolution
  • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5-V Precision Internal Reference
  • Initial Accuracy: ±2.5 mV Maximum
  • Low Drift: 5 ppm/˚C Typical
  • Flexible Output Configuration
  • Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V, 0 to 5 V, 0 to 10 V, 0 to 20 V, 0 to 40 V
  • Differential Output Mode
  • High Drive Capability: ±25 mA with 1.5 V from Supply Rails
  • Three Dedicated A-B Toggle Pins for Dither Signal Generation
  • Analog Temperature Output
  • Sensor Gain of –4 mV/˚C
  • 50-MHz SPI Compatible Serial Interface
  • 4-Wire Mode, 1.7-V to 5.5-V Operation
  • Daisy Chain Operation
  • CRC Error Check
  • Temperature Range: –40˚C to +125˚C
  • Small Package
  • 6 mm × 6 mm, 40-Pin VQFN

Typical applications

  • Optical Networking: Mach-Zehnder Modulator Bias Control
  • Industrial Automation, Test and Measuremen

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792651SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 800 200 MHz 1000 0.2 High Current
Order Code Data­sheet Simu­lation
742792651SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples