IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments DAC8771 | Demoboard DAC8771

Single-Channel 16-Bit Voltage- and Current-Output DAC With Adaptive Power Management

Overview

TopologyBuck-Boost Converter
Input voltage12-36 V
Output 112 V / 0.02 A
IC revision1

Description

The DAC8771 is a single channel, precision, fully integrated 16-bit digital to analog converter (DAC) with adaptive power management, and is designed to meet the requirements of industrial control applications. The adaptive power management circuit, when enabled, minimizes the power dissipation of the chip. When programmed as a current output, the supply voltage on the current output driver is regulated between 4 V and 32 V based on continuous feedback of voltage on the current output pin via a buck/boost converter. When programmed as a voltage output, this circuit generates a programmable supply voltage for the voltage output stage (±15 V). DAC8771 contains an LDO to generate the digital supply (5 V) from a single power supply pin, particularly helpful in isolated applications.DAC8771 is also implemented with a HART Signal Interface to superimpose an external HART signal on the current output. The slew rate of the current output DAC is register programmable. The devices can operate with a single external power supply of +12 V to +36 V using the integrated buck/boost converter or with external power supplies when the buck/boost converter is disabled.

Features

  • Output Current:
  • 0 mA - 24 mA; 3.5 mA - 23.5 mA; 0 mA - 20 mA; 4 mA - 20 mA; ±24 mA
  • Output Voltage (with/without 20% over-range):
  • 0 V - 5 V; 0 V - 10 V; ±5 V; ±10 V
  • 0 V - 6 V; 0 V - 12 V; ±6 V; ±12 V
  • Adaptive Power Management
  • Single Wide Power Supply Pin
  • 12 V - 36 V with Buck-Boost
  • 12 V - 33 V without Buck-Boost
  • ±0.1% FSR Total Unadjusted Error (TUE)
  • DNL: ±1 LSB Max
  • Internal 5-V Reference (10 ppm/°C max)
  • Internal 5-V Digital Power Supply Output
  • CRC/Frame Error Check, Watchdog Timer
  • Thermal Alarm, Open/Short circuit
  • Safe actions on alarm condition
  • Auto Learn Feature
  • Wide Temperature Range: –40°C to +125°C

Typical applications

  • Building Automation
  • 4 mA to 20 mA Current Loops, Analog Output Modules, Programmable Logic Controllers (PLCs)

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408943101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 100 0.52 0.68 0.85 7.8 SMT
Order Code Data­sheet Simu­lation
74408943101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples