Topology | Other Topology |
IC revision | A |
The DP83825EVM lets designers evaluate the industry’s smallest form-factor, 10BASE-Te/100BASE-TX Ethernet physical layer transceiver, the DP83825I PHY. This evaluation module (EVM) lets designers use one of two interfaces: a network interface through an RJ-45 connector and a MAC interface through a simple multi-pin connector. The EVM is configured and controlled through a USB connection using the USB-2-MDIO simple software tool. The EVM supports interoperability testing, compliance testing and BER testing. The EVM also supports 10BASE-Te and 100BASE-TX Ethernet protocols with header pins that connect to the DP83825i RMII pins.
150-m Cat5 cable reach100Base-TX, 10Base-TeOn-Board MSP430F5529 with USB-2-MDIO for register accessSupports interoperability testing, compliance testing and BER testing
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205031 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|