 | 150060BS75000 | SPEC
| | 27 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
 | 150060GS75000 | SPEC
| | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
 | 150060RS75000 | SPEC
| | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
 | 742792796 | SPEC
| | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.5 | – | 200 | – | 1000 | 1200 | 200 MHz | 550 | 1.5 | Wide Band | – | – | – | 200 | – | – | – | – | – | – | – | – | |
 | 744383360033 | SPEC
| | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 0.33 | 8.7 | 10.5 | 14 | 80 | SMT | 5.45 | 2 | – | – | 2 | – | 5500 | – | – | – | – | – | 0.017 | – | – | – | – | – | – | – | – | – | – | – | 140 | – | |
 | 74437346100 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | 10 | 3.75 | 9.8 | 75 | 120 | SMT | 5 | – | – | – | 2.8 | – | – | – | – | – | – | – | 0.085 | – | – | – | – | – | – | – | – | – | – | – | 15 | – | |
 | 61300311121 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 3 | 2.54 | Single | – | Pin Header | 3000 | Bag | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | |
 | 7448991068 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCRI SMT Molded Coupled Inductor | – | – | – | – | – | – | – | 6.8 | – | – | – | – | – | – | – | – | – | 4 | – | 5000 | – | – | – | – | 5000 | 0.044 | – | 6.8 | 6.8 | 1:1 | 5000 | 12 | 12 | 38 | 38 | 44 | 44 | 11.5 | 0.24 | |