| Topology | Motor Drive |
| Input voltage | 4.5-40 V |
| IC revision | B |
The DRV8106-Q1 is a highly integrated half-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive voltages using an integrated doubler charge pump for the high-side and a linear regulator for the low-side.The device uses a smart gate drive architecture to reduce system cost and improve reliability. The gate driver optimizes dead time to avoid shoot-through conditions, provides control to decreasing electromagnetic interference (EMI) through adjustable gate drive current, and protects against drain to source and gate short conditions with VDS and VGS monitors.A wide common mode shunt amplifier provides inline current sensing to continuously measure motor current even during recirculating windows. The amplifier can be used in low-side or high-side sense configurations if inline sensing is not required.The DRV8106-Q1 provide an array of protection features to ensure robust system operation. These include under and overvoltage monitors for the power supply and charge pump, VDS overcurrent and VGS gate fault monitors for the external MOSFETs, offline open load and short circuit diagnostics, and internal thermal warning and shutdown protection.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | IR (A) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | Bag | – | – | – | – | – | – | – | – | – | 2.54 | – | – | Jumper | 3 | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 74439369022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | – | 11.6 | 10.5 | – | – | 2.2 | 32.05 | 32.1 | 2.2 | 28 | SMT | – | – | – | – | – | – | – | 16 | – | 8.8 | – | – | – | – | – | – | – | – | – | 2.42 | – | ||
![]() | 691236510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 10.16 | – | – | Box | – | – | – | – | – | THT | – | – | – | 5.08 | – | – | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | – | – | – | – | – | THT | – | – | – | 2.54 | – | Single | Pin Header | 3 | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61000821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | Tube | – | – | – | – | – | SMT | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61031221121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.24 | – | – | Tape and Reel with Cap | – | – | – | – | – | SMT | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61301411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 35.56 | – | – | Bag | – | – | – | – | – | THT | – | – | – | 2.54 | – | Single | Pin Header | 3 | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 17.78 | – | – | Bag | – | – | – | – | – | THT | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 74279266 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 0.2 | – | 0.8 | – | – | – | – | – | 1000 | 1350 | 140 MHz | 650 | 600 | Wide Band | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020675021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | 330 µF | ±20% | 50 | – | – | – | 10 | – | – | 16 | – | – | Ammopack | – | – | – | – | – | – | 2000 | 450 | 165 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080678019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | 470 µF | ±20% | 50 | – | – | – | 8 | – | – | 20 | – | – | Ammopack | – | – | – | – | – | – | 5000 | 2000 | 235 | 5 | 13 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 2.3 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 6.3 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 15 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 430773051825 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | 5.1 | 250 | 500000 | Grey | Yes | Yes | – | – | – | – | – | – | |
| 885012207103R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 74439369022 | SPEC | |
![]() | 691236510002 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61000821121 | SPEC | – |
![]() | 61031221121 | SPEC | – |
![]() | 61301411121 | SPEC | – |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 74279266 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 860020675021 | SPEC | |
![]() | 860080678019 | SPEC | |
| 885012005055 | SPEC | ||
| 885012105010 | SPEC | ||
| 885012105011 | SPEC | ||
| 885012206002 | SPEC | ||
| 885012206040 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012206089 | SPEC | ||
| 885012206090 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012207103 | SPEC | ||
![]() | 430773051825 | SPEC | – |
| 885012207103R | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | IR (A) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
|---|