| Topology | Motor Drive |
| Input voltage | 8-85 V |
| Output 1 | 2 A |
| IC revision | A |
The DRV8363-Q1EVM is a 30A, 3-phase brushless DC drive stage based on the DRV8363-Q1 gate driver for BLDC motors.The EVM allows quick evaluation of the DRV8363-Q1 device which spins a BLDC motor with trapezoidal commutation and control.Status LEDs for all power supplies as well as a Fault LED are included for user feedback. The C2000 launchpad (LAUNCHXL-F280049C) is required for this kit and is used to control the DRV8363-Q1 as well as monitor and report faults.The LAUNCHXL-F280049C LaunchPad™ development kit is required and not included in this EVM kit.
8V to 85V maximum operation with support for 12V to 48V applications100% duty cycle PWM control, with 1A/2A peak gate drive32 configurable IDRIVE steps for fine slew rate tuning3x integrated CSAs with low input offset drift5V and 3.3V on-board LDOs
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | 2.54 | Single | Pin Header | Straight | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300311121 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|