Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 300-1500 kHz |
Output 1 | 3.3 V / 5 A |
Output 2 | 5 V / 5 A |
IC revision | F |
The LM21305 is a full-featured 5A synchronous buck POL regulator optimized for solution size, flexibilty, and high conversion efficiency. High power density LM21305 designs are achieved via monolithic integration of the high-side and low-side power MOSFETs, high switching frequency, current-mode control, and optimized thermal design. The efficiency of the LM21305 is elevated at light loads with diode emulation mode operation and at heavy loads by optimal design of the MOSFET gate drivers to minimize switch dead-times and body-diode conduction losses.The LM21305 accepts a wide input voltage range of 3V to 18V, facilitating interface to all intermediate bus voltages, including 3.3V, 5V and 12V rails. An output voltage as low as 0.598V is supported with excellent setpoint accuracy and low ripple and RMS noise.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|