IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM25017 | Demoboard PMP21557

48-V, 650-mA Constant On-Time Synchronous Buck Regulator

Overview

TopologyFlyback Converter
Input voltage19-29 V
Switching frequency1000 kHz
Output 15 V
IC revisionA

Description

The LM25017 device is a 48-V, 650-mA synchronous step-down regulator with integrated high-side and low-side MOSFETs. The constant on-time (COT) control scheme employed in the LM25017 device requires no loop compensation, provides excellent transient response, and enables very high step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers. A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout (VCC UVLO).The LM25017 device is available in WSON-8 and HSOP-8 plastic packages.

Features

  • Wide 7.5-V to 48-V Input Range
  • Integrated 650-mA High-Side and Low-Side Switches
  • No Schottky Diode Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage from 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown

Typical applications

  • Industrial Equipment / Smart Power Meters
  • Telecommunication Systems
  • Isolated Bias Supply

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750317782SPEC
Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet
750317782SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples