Topology | Boost Converter |
Input voltage | 2.5-40 V |
Switching frequency | 400-500 kHz |
Output 1 | 7 V |
IC revision | B |
This reference design is a high-current, wide input voltage range circuit that can handle engine cold crank profile down to 2.5V. The dual-output voltages are 5V and 3.3V that support up to 10A for each output. The design is suitable for an automotive off-battery infotainment application that needs to support a very stringent starting profile down to 2.5V.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443630070 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 0.7 | 54.7 | 63 | 75 | 0.91 | 65 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443630070 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|