Topology | Buck Converter |
Input voltage | 8-36 V |
Output 1 | 5 V / 10 A |
IC revision | A |
The LM25149 is a 42-V synchronous buck DC/DC controller for high-current single-output applications. Refer to the Errata. The device uses peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25149 can be set up in interleaved mode (paralleled output) with accurate current sharing for high-current applications. The LM25149 can operate at input voltages as low as 3.5 V, at nearly 100% duty cycle if needed. The LM25149 has two unique EMI reduction features: active EMI Filter and Dual Random Spread Spectrum (DRSS). Active EMI filter senses any noise or ripple voltage on the DC input bus and injects an out of-phase cancellation signal to reduce the noise or ripple voltage. DRSS combines a low-frequency triangular and high-frequency random modulation to optimize EMI preformance in the low-frequency and high-frequency radio frequency bands.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437368022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 14.3 | 18.1 | 38.7 | 7 | 27 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437368022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|