IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM337 | Demoboard TIDA-00127

30W Ultra Wide Range Power Supply for Protection Relays Reference Design

Overview

TopologyBoost Converter
Input voltage85-270 V
IC revisionA1

Description

This power supply solution for Protection Relays handles an ultra-wide range of both AC (88-276V AC) and DC (24-250V DC) inputs making it a suitable platform to power a variety of Protection Relays. The power supply is designed to output industry standard voltages (such as +/- 12V and isolated 6.75V) required in many Protection Relays while also providing excellent line and load regulation (< +/- 3%). This solution has been engineered for high wattage (30W) with good efficiency (up to 78%) and has also been pre-compliance tested for IEC61000-4 (EFT and Surge) and CISPR 11 Class A (Interference).

Features

  • Ultra-wide range AC (88-276V AC) and DC (24-250V DC) input handling enables usage in a variety of Protection Relays and RTUs
  • Accurate outputs with excellent load and line regulation in the 3% range
  • Platform solution with High wattage (30W) capability while providing efficiencies up to 78%
  • Confidence from passing Pre-Compliance testing - IEC61000-4 (EFT and Surge) and CISPR 11 Class A (Interference)
  • Generates multiple industry standard voltages (+12V and -12V) and isolated supply (6.75V)

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples
744824101SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes 1 10 7
750342278SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet Simu­lation
744824101SPEC
750342278SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples