IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM337 | Demoboard TIDA-00127

30W Ultra Wide Range Power Supply for Protection Relays Reference Design

Overview

TopologyFlyback Converter
Input voltage24-250 V
Output 1-12 V / 0.25 A
Output 26.75 V / 0.4 A
Output 312 V / 2 A
IC revisionA1

Description

This power supply solution for Protection Relays handles an ultra-wide range of both AC (88-276V AC) and DC (24-250V DC) inputs making it a suitable platform to power a variety of Protection Relays. The power supply is designed to output industry standard voltages (such as +/- 12V and isolated 6.75V) required in many Protection Relays while also providing excellent line and load regulation (< +/- 3%). This solution has been engineered for high wattage (30W) with good efficiency (up to 78%) and has also been pre-compliance tested for IEC61000-4 (EFT and Surge) and CISPR 11 Class A (Interference).

Features

  • Ultra-wide range AC (88-276V AC) and DC (24-250V DC) input handling enables usage in a variety of Protection Relays and RTUs
  • Accurate outputs with excellent load and line regulation in the 3% range
  • Platform solution with High wattage (30W) capability while providing efficiencies up to 78%
  • Confidence from passing Pre-Compliance testing - IEC61000-4 (EFT and Surge) and CISPR 11 Class A (Interference)
  • Generates multiple industry standard voltages (+12V and -12V) and isolated supply (6.75V)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750342279SPEC
5 files MID-OLTI Offline Flyback Transformers for Texas Instruments 71 - 283 V (AC) 12 2 -2 0.25 8 0.625 15 50 - 130 450 12.25:1.75:2:1:2 4000 30.51 24 33 THT ER28/14
Order Code Data­sheet Simu­lation
750342279SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples