IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM3447

Phase Dimmable, Primary Side Power Regulated PFC Flyback Controller for LED Lighting

Overview

TopologyFlyback Converter
Input voltage198-264 V
Output 136 V / 0.28 A
IC revisionA

Description

The LM3447 is a versatile power factor correction (PFC) controller designed to meet the performance requirements of residential and commercial phase-cut dimmer compatible LED lamp drivers. The device incorporates a phase decoder circuit and an adjustable hold current circuit to provide smooth, flicker free dimming operation. A proprietary primary side control technique based on input voltage feedforward is used to regulate the input power drawn by the LED driver and to achieve line regulation over a wide range of input voltage. Valley switching operation is implemented to minimize switching loss and reduce EMI. An internal thermal foldback circuit is provided to protects the LEDs from damage based on the temperature sensed by a single external NTC resistor. Additional features include LED open circuit and short circuit protection, cycle-by-cycle FET over-current protection, burst mode fault operation using an internal 812ms fault timer and internal thermal shutdown.The LM3447 is ideal for implementing dimmable, isolated single stage LED lamp drivers where simplicity, low-component count and small solution size are of primary importance. This device is currently available in a TSSOP 14-pin package.

Features

  • Integrated Phase Angle Decode
  • Leading and Trailing Edge Compatible
  • Over 50:1 Dimming Range
  • Power Factor Correction with Low Total Harmonic Distortion
  • Primary Side Control Using Input Voltage Feedforward Technique
  • Input Power Regulation Scheme with Improved Line Regulation
  • Constant Power Operation of LEDs to Compensate for Forward Voltage VariationsOver Temperature and Lifetime
  • Fixed Frequency Discontinuous Conduction Mode Operation
  • Valley Switching Operation to Achieve High Efficiency and Low EMI
  • Efficient TRIAC Hold Current Management
  • Thermal Foldback Function for LED Protection
  • LED Open Circuit and Short Circuit ProtectionRemarks1)For i/p 90 to 135
  • L1=L2=3300uH also used at the i/p side,T1=1300uHrefer(http://www.ti.com/lit/ug/sluu937/sluu937.pdf)Page no-52)For i/p 190 to 265
  • L1=L2=4700uH also used at the i/p side.T1=3200uHrefer(http://www.ti.com/lit/ug/sluu978/sluu978.pdf)Page no-53)For i/p 180 to 265
  • L1=L2=3000uH also used at the i/pside,T1=1780uHrefer(http://www.ti.com/lit/ug/sluua02/sluua02.pdf)Page no-5

Typical applications

  • Commercial Solid State Lighting
  • Industrial Solid State Lighting
  • Dimmable A19, R20, PAR30/38 LED Lamps
  • Recessed LED Downlights
  • Pendant Lights

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750341599SPEC
5 files MID-OLTI Offline Flyback Transformers for Texas Instruments 180 - 264 V (AC) 36 275 14 70 2.18 6.2:1:0.396.2:1:0.39 3750 16.9 18.8 13.31 THT EE16/7/5
Order Code Data­sheet Simu­lation
750341599SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples