IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM3464

LED Driver with Dynamic Headroom Control and Thermal Control Interfaces

Overview

TopologyFlyback Converter
Input voltage90-132 V
Output 130 V
IC revisionF

Description

The LM3464/64A is a 4-channel high voltage current regulator that provides a simple solution for LED lighting applications. The LM3464/64A provides four individual current regulator channels and works in conjunction with external N-channel MOSFETs and sense resistors to give accurate driving current for every LED string. Additionally, the Dynamic Headroom Control (DHC) output can be interfaced to the external power supply to adjust the LED supply voltage to the lowest level that is adequate to maintain all the string currents in regulation, yielding the optimal overall efficiency.

Digital PWM or analog voltage signals can be used to control the duty cycle of the all the channels. When analog control is used, the dimming frequency can be programmed via an external capacitor. A minimum duty cycle control is provided in the conditions that the analog dimming is configured as thermal feedback.

Protection features include VIN under-voltage lock-out, LED open/short circuit and over-temperature fault signaling to the system controller.

Features

  • Wide Input Voltage Range– 12V-80V (LM3464– 12V-95V (LM3464A)
  • Dynamic Headroom Control Ensures Maximum Efficiency
  • 4 Output Channels With Individual Current Regulation
  • High Channel to Channel Accuracy
  • Digital PWM/Analog Dimming Control Interface
  • Resistor Programmable Dimming Frequency and Minimum Duty Cycle (Analog Dimming Mode)
  • Direct Interface to Thermal Sensor
  • Fault Detection
  • Over Temperature Protection
  • Thermal Shutdown
  • Under Voltage Lockout
  • Thermal Enhanced TSSOP-28 Package

Remarks:From "AN-2102 LM3464 and LM5021 DHC 25W Reference Designs"L1=10mHL2=1mHT1=540uHRefer page no. 4&6

Typical applications

  • Streetlights
  • Solid State Lighting Solutions

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750311959SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 130 V (AC) 20 1.43 20 80 540 5:1:0.833 2.2 1875 26.04 26.67 13.59 THT EFD25
Order Code Data­sheet Simu­lation
750311959SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples