Topology | Boost Converter |
Input voltage | 6-18 V |
Output 1 | 12 V / 1 A |
Output 2 | 24 V / 1 A |
IC revision | E1 |
TIDA-01234 is a 24W, high-efficiency (94%), low cost, Asynchronous boost design for automotive LED application based on LM3481-Q1. This design applies to automotive high brightness lighting such as headlights and taillights and also interior LED lighting systems. It is designed to operate with an input range from 6Vin to 18Vin and can drive multiple strings of 6 to 7 LEDS (16V to 24V) in series at 1A constant current. The design support analog LED brightness control and output open protection. In Boost-to-Battery configuration, input voltage can either be higher, lower or equal to required LED strings voltage
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551111 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 11.3 | 13.1 | 4 | 9.5 | 9.1 | 12 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443551111 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|