IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM34927MR | Demoboard TIDA-00653

Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications

Overview

TopologyBuck Converter
Input voltage48 V
Output 112 V

Description

TIDA-00653 is a non-isolated 48 to 12-V bi-directional converter reference design for 48V battery applications enabled by the UCD3138 digital power controller. The design has the flexibility to work in either a ZVS transition-mode topology to optimize light-load efficiency, or a hard-switching topology for a simple system design. The bi-directional converter features auto-phase shedding, offset for light-load, and adaptive dead-time optimization for compounding efficiency gains greater than 96%. Due to the significant efficiency improvements, heat loss is reduced and no air or liquid cooling are needed automotive applications. Additionally, the use of the UCD3138 high-control frequency controller and hardware-based state machine enable a small form factor and frees the system CPU for other functions such as battery management.

Features

Remark: BOM and Schematics are added with main pdf.

ZVS Transition Mode for light load efficiencyNear zero latency battery backup ( < 9 uS) to avoid power disturbances in your applications96% efficiency over wide operating conditions for industry leading battery up timeReduced EMI filter volume for a compact design

Typical applications

  • EV’s
  • HEV’s
  • Battery testing

Products

Order Code Data­sheet Downloads Status Product series Samples
750342460SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Transformer
Order Code Data­sheet
750342460SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples