Topology | Buck Converter |
Input voltage | 45-60 V |
Output 1 | 10 V |
IC revision | A |
This 500-W interleaved SEPIC converter reference design supplies a non-isolated adjustable 5 V to 110 V output voltage with a maximum output current of 5 A. The main power stage uses two LM5122 controllers to power the primary and secondary phases of the SEPIC. A LM5007 buck converter is used to generate a local 10 V bias.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744053101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 100 | 0.45 | 0.45 | 10 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|