| Topology | FlyBuck (Double Buck) |
| Input voltage | 48-72 V |
| Output 1 | 24 V / 0.16 A |
| Output 2 | 12 V / 0.25 A |
| IC revision | B |
6W 48V-72Vin Fly-Buck with Primary and Isolated Secondary Load Reference Design PMP30082 Rev. BLM5017– Fly-Buck +48V/12V/24VLMR23610 – Buck - +12V/5V => 74477517TPS62125 – Buck - +12V/3.3V => competition
Remark: BOM and Schematic is added with EVM pdf.
Built and testedNon-isolated and isolated rails with one primary stagePrimary side regulated isolated outputWide input voltage rangeSmall form factor
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | 12.6 | – | Box | |
| 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 470 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 5 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
| 885012207003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | 10 µF | ±10% | 6.3 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | |||
| 885012207053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 4.7 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | |||
| 885012107016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 2.2 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | |||
| 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691101710002 | SPEC | – |
| 885012206050 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012207003 | SPEC | ||
| 885012207053 | SPEC | ||
| 885012107016 | SPEC | ||
| 885012109014 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|