| Topology | Flyback Converter |
| Input voltage | 17-36 V |
| Output 1 | 24 V / 0.03 A |
| Output 2 | 3.3 V / 0.05 A |
| IC revision | SCH |
This reference design is a 1W power supply with dual isolated outputs for space constrained applications. With 24V and 3.3V isolated outputs, this design was created specifcally to power Programmable Logic Controller (PLC) I/O modules in a factory automation setting. This design was created to comply with IEC 61010-1, which in turn will provide a designer faster time to market with their own design.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
|---|---|---|---|---|---|---|---|
![]() | 750314441 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | – | ||
![]() | 750315176 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
|---|