| Topology | Flyback Converter |
| Input voltage | 24 V |
| Switching frequency | 1000 kHz |
| Output 1 | 18 V |
| IC revision | E1 |
This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete solution in which, both power isolation and signal isolation is handled
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | Black | Jumper | 3 | Bag | |
![]() | 750342178 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | Tape and Reel |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 750342178 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples |
|---|