| Topology | Boost Converter |
| Input voltage | -48 V |
| Output 1 | 48 V / 25 A |
| IC revision | A |
This reference design is a negative- to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48 V system source to provide an output voltage of +48 V at 25 A. The design uses two dual synchronous boost controllers for 4-phase operation at a switching frequency of 150 kHz. Output voltage adjustment to +30 V is jumper selectable. 1 through 4 phase operation is also jumper selectable.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443641500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 15 | 34.95 | 22 | 26 | 2.64 | 11 | Flat |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443641500 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | Samples |
|---|