| Topology | Flyback Converter |
| Input voltage | 18-36 V |
| Output 1 | 5.1 V / 3 A |
| IC revision | A |
This reference design demostrates high effeiciency DC power module solution which converting 18V-36V input voltatge to isolated 5.1V3A. Full feature PWM controller LM5020 and S.R controller UCC24610 are used in the solution and achieved high efficiency up to 90%. The overall size is limited in 1"x2"x0.6". which can be compliant with standard module pinout and the design can be used in telecom and industry application.