IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM5021

LM5021 AC-DC Current Mode PWM Controller

Overview

TopologyFlyback Converter
Input voltage90-132 V
Switching frequency135-560 kHz
Output 126 V / 0.2 A
IC revisionE

Description

The LM5021 off-line pulse width modulation (PWM) controller contains all of the features needed to implement highly efficient off-line single-endedflyback and forward power converters using currentmode control. The LM5021 features include an ultra- low (25 µA) start-up current, which minimizes power losses in the high voltage start-up network. A skip cycle mode reduces power consumption with light loads for energy conserving applications (ENERGY STAR®, CECP, etc.). Additional features includeunder-voltage lockout, cycle-by-cycle current limit, hiccup mode overload protection, slope com- pensation, soft-start and oscillator synchronizationcapability. This high performance 8-pin IC has total propagation delays less than 100nS and a 1MHz capable oscillator that is programmed with a singleresistor.

Features

  • Ultra Low Start-up Current (25 µA maximum)
  • Current Mode Control
  • Skip Cycle Mode for Low Standby Power
  • Single Resistor Programmable Oscillator
  • Synchronizable Oscillator
  • Adjustable Soft-Start
  • Integrated 0.7A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Maximum Duty Cycle Limiting (80% for LM5021-1 or 50% for LM5021-2)
  • Slope Compensation for (LM5021-1 Only)
  • Under Voltage Lockout (UVLO) with Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Hiccup Mode for Continuous Overload Protection
  • Leading Edge Blanking of Current Sense Signal
  • Packages: VSSOP-8 or PDIP-8

Typical applications

  • Isolated Telecom Power SuppliesIsolated Telecom Power Supplies
  • SMPS for Smart Meters
  • Industrial Power Conversion
  • Audio Amplifiers
  • Building Automation and White Goods SMPS

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750311959SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 130 V (AC) 20 1.43 20 80 540 5:1:0.833 2.2 1875 26.04 26.67 13.59 THT EFD25
Order Code Data­sheet Simu­lation
750311959SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples