IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5022-Q1 | Demoboard TIDA-01429

Automotive Discrete SBC Pre-Boost, Post-Buck With CAN Reference Design

Overview

TopologyBuck-Boost Converter
Input voltage4.3-42 V
Switching frequency2200 kHz
Output 15 V / 0.02 A
IC revisionE1

Description

The TIDA-01429 reference design implements a discrete system basis chip (SBC) with wide-input voltage boost circuit with output voltage set to 8-V. The boost circuit is followed by a wide-input voltage buck converter with output voltage set to 5-V which used for powering a controller area network (CAN) transceiver and a compact, fixed 3.3-V linear drop-out (LDO) regulator for supplying the C2000™ microcontroller (MCU). This design has been tested for CISPR 25 radiated emissions per absorber lined shielded enclosure (ALSE) method, CISPR25 conducted emissions via the voltage method, and for immunity to bulk current injection (BCI) per ISO 11452-4, all with CAN communication operating at 500 KBPS. This design is a electromagnetic compliance (EMC) vetted, 3-stage power tree with CAN reference design that can be used in many automotive applications requiring operation with input voltages as low as 3.5 V.

Features

  • Wide-Input Voltage Adjustable Boost Controller
  • Wide-Input Voltage Adjustable Buck Converter
  • Low-Input Voltage, Fixed 3.3-V LDO
  • CAN Transceiver With Flexible Data-Rate (FD) up to 5 MBPS
  • Passes Class 5 CISPR 25 Radiated Emissions Using ALSE Method
  • Passes Class 4 CISPR 25 Conducted Emissions Using the Voltage Method
  • Passes ISO 11452-4 Bulk Current Injection
  • Able to Survive Load Dump Voltages up to 40 V
  • Able to Survive Reverse Battery Voltages up to –40 V
  • Maintains 5-V and 3.3-V Regulated Supplies Through Battery Input Voltages Down to 3.5 V

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
Check availability