Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 2 A |
IC revision | E1 |
The following design, driven by the LM5023, takes an AC input, like the ones located in the common US power outlet, and generates 5V/12V out, 2A DC signal, outputs commonly used for USB connections.
REMARK:~ BOM AND SCHEMATIC IS ADDED WITH EVAL BOARD PDF.
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7508112328 | SPEC | 5 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 69 - 264 V (AC) | 12 | 2 | 12 | 30 - 130 | 600 | 7:1:2.36 | 2.6 | 3750 | 27.05 | 32.25 | 22.86 | THT | EE25/13/7 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7508112328 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|