IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM5023 | Demoboard PMP7991

High and Wide AC Vin Quasi-Resonant Isolated Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 2 A

Description

PMP7991 is a quasi-resonant isolated flyback using the LM5023 controller IC. The design accepts an input voltage of 85VAC to 265VAC and provides a selectable output of 12Vout or 5Vout capable of supplying 2A of current to the load. The quasi-resonant switching scheme helps to reduce EMI

Features

REMARK:~ BOM AND SCHEMATIC IS ADDED WITH EVAL BOARD PDF

Isolated flyback converterWide input range suitable for worldwide AC input conditionOutput is switch selectable for 5V or 12V at 2AQuasi-resonant switching for low EMI

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
7508112328SPEC
5 files MID-OLTI Offline Flyback Transformers for Texas Instruments 69 - 264 V (AC) 12 2 12 30 - 130 600 7:1:2.36 2.6 3750 27.05 32.25 22.86 THT EE25/13/7
Order Code Data­sheet Simu­lation
7508112328SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples