IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM5030 | Demoboard TIDA-00181

Isolated IGBT Gate-Drive Push-Pull Power Supply with 4 Outputs

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage24 V
Output 116 V / 6 A
Output 2-8 V / 6 A
IC revisionA

Description

This reference design provides isolated positive and negative voltage rails required for Insulated Gate Bipolar Transistor (IGBT) gate drivers from a single 24-volt DC input supply. IGBTs are used in three phase inverters for variable-frequency drives to control the speed of AC motors. This reference design uses a push-pull isolated control topology and provides isolation compliant to IEC61800-5 and is intended to operate from a pre-regulated 24Vdc input.With a regulated (within 5%) input source, a simple open-loop, free-running oscillator can be implemented with a push-pull PWM controller. This topology is essentially a forward converter with two primary windings used to create a dual-drive winding. This fully utilizes the transformer core's magnetizing current more efficiently than flyback or the forward topologies. Another advantage this configuration has over flyback and forward configurations is that the supply output can be scaled up for higher power drives.This reference design also takes advantage of another benefit of the push pull topology in that multiple transformers can be controlled in parallel from a single controller to generate all the isolated voltage rails required for 3-phase IGBT inverters.Lastly, larger IGBTs for higher power drives sometimes require more gate drive current than what is provided by a typical IGBT gate driver, for which designers often use additional transistors for gate current boosting. This reference design provides +16V on the positive outputs and -8V on the negative outputs to compensate for the added voltage drop in those transistors.

Features

  • Supports 6 IGBT Gate Drivers for 3 arms of inverter (Each arm in half-bridge configuration)
  • Push-pull topology enables parallel transformer stages from a single controller for 3-phase power
  • Operates with pre-regulated 24V input
  • Two reinforced isolated, low-ripple (<200mV) outputs for each IGBT: +16V (x2) & -8V (x2)
  • Output power: 2W per IGBT and scalable to support higher power IGBTs
  • Option to shut down the power supply to facilitate Safe Torque Off (STO) feature
  • Output capacitors rated to support up to 6A peak gate drive current
  • Designed to meet IEC61800-5

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750342312
Transformer
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer