Topology | Buck-Boost Converter |
Input voltage | 11-14 V |
Output 1 | 4 V / 10 A |
IC revision | A |
This reference design is a battery initialization reference design solution for automotive and battery applications. The module enables a high efficiency single stage conversion for charging and discharging the battery. This design features a 0.1% accurate current control loop using the high performance INA225 current sense amplifier. The design was achieved in a compact form factor (40mmX143mmX20mm).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 6.2 | 6.5 | 12.5 | – | 89 | – | 27 | SMT | ||
![]() | 74435571500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn | 9.72 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437324010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74435571500 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples |
---|