Topology | Buck Converter |
Input voltage | 14-55 V |
Output 1 | 5 V / 8 A |
Output 2 | 10 V / 4 A |
IC revision | B |
The LM5119EVAL evaluation board provides the design engineer with a fully functional dual output buck converter, employing the LM5119 Dual Emulated Current Mode Synchronous Buck Controller. The evaluation board is designed to provide both 10V and 5V outputs over an input range of 14V to 55V. Also the evaluation board can be easily configured for a single 10V, 8A regulator.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74435571500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74435571500 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|