Topology | Boost Converter |
Input voltage | 5-8.6 V |
Switching frequency | 300 kHz |
Output 1 | 12 V / 6 A |
IC revision | 1 |
High Density 72W Battery Powered Synchronous Boost Reference DesignPMP11422 is a synchronous boost power supply using the LM5121 controllers. The design accepts an input voltage of 5Vin to 8.6Vin, and boosts a 12Vout rail capable of sourcing 6A continuous current. The LM5121 integrates an input disconnection switch feature which allows boost short circuit protection, the device turns off the switch when a short circuit event occurs.
High density designIntegrated boost short circuit protection72W capability+/- 5% load transientOvervoltage, and overcurrent protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | LR (nH) | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744302010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 105 | 76.1 | 45 | 51 | 0.235 | 70 | MnZn | 104 | 30 | ||
![]() | 7443551280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2800 | 22.5 | 8 | 17.5 | 3.3 | 35 | WE-PERM | 1850 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744302010 | SPEC | |
![]() | 7443551280 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | LR (nH) | IR (A) | Samples |
---|