Topology | Buck Converter |
Input voltage | 6-18 V |
Switching frequency | 440-2200 kHz |
Output 1 | 3.8 V / 8 A |
Output 2 | 3.8 V / 8 A |
IC revision | E1 |
PMP10655 is a dual-output synchronous buck converter reference design using the LM5140 controller IC. The reference design accepts an input voltage between 6Vin and 18Vin and is capable of supplying a maximum of 8A of continuous current (14A Peak) to the load, per output. Vout1 and Vout2 maintain regulation during cold-crank (Vin dip to 4.3Vin) and load-dump (Vin peak to 42Vin) conditions. Switching of the two converters are 180 degrees out of phase between each other. The design also features the LM5050-1 OR-ing controller configured for efficient reverse polarity protection of the input. PMP10655 is built on a 4-layer FR-4 PCB, with 2 oz. Copper on the Top and Bottom layers, and 1 oz. Copper on the two internal layers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556190 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556190 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|