Topology | Buck Converter |
Input voltage | 5.5-42 V |
Output 1 | 5 V / 45 A |
IC revision | A |
PMP15032 demonstrates the operation and performance of the LM5140-Q1 synchronous buck controller in a high current dual-phase application. The PMP15032 operates over the input voltage range of 5.5 to 42V. The EVM provides a 5.0V output with a maximum load current of 45A (22.5A per phase). The LM5140-Q1 switching frequency is set to 440 kHz to minimize switching losses and obtain maximum efficiency.
Remark: Test result & BOM PDF are added.
5.5V to 42VIN, 5VOUT @ 45A, 22.5A per phase93.54% efficiencySolution size: 2.5 inch x 3.8 inch maximum component height: 0.25 inch
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556190 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556190 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|