| Topology | Buck Converter |
| Input voltage | 12-50 V |
| Output 1 | 50 V / 0.05 A |
| IC revision | A |
PMP20818 is a holdup reference design that uses the LM3481 non-synchronous boost and LM5141-Q1 synchronous buck controllers. When the 12V input supply is available, the buck converter is disabled, and the boost converter charges a capacitive holdup bank. In the event of a power outage, the boost converter is disabled, and the buck converter is enabled to holdup the 12V input rail for 15ms with a load of 12.5A.
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | 2.54 | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | 2.54 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | 2.54 | Single | Pin Header | Straight | 3 | Bag | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 60900213421 | SPEC |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
|---|