IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM5143

3.5-V to 65-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ

Overview

TopologyBuck Converter
Input voltage3.5-65 V
Switching frequency100-2200 kHz
Output 15 V / 10 A
Output 23.3 V / 12 A

Description

The LM5143 is a 65-V DC/DC synchronous buck controller for high-current single or dual outputs. Deriving from a family of wide-VIN range controllers, the device uses an interleaved, stackable, peak current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for higher output current. A high-side switch minimum on time of 65 ns provides large step-down ratios, enabling the direct conversion from 12-V, 24-V, or 48-V inputs to low-voltage rails for reduced system complexity and cost. The LM5143 continues to operate during input voltage dips as low as 3.5 V, at nearly 100% duty cycle if needed.The 15-µA no-load quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems. Power the LM5143 from the output of the switching regulator or another available source for even lower input quiescent current and power loss.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Versatile synchronous buck DC/DC controller
  • Wide input voltage range of 3.5 V to 65 V
  • 1% accurate, fixed 3.3-V, 5-V, or adjustable outputs from 0.6 V to 55 V
  • 150°C maximum junction temperature
  • 4-µA typical shutdown mode current
  • 15-µA typical no-load standby current
  • Two interleaved synchronous buck channels
  • Dual channel or single-output multiphase
  • 65-ns tON(min) for high VIN/VOUT ratio
  • 60-ns tOFF(min) for low dropout
  • Inherent protection features for robust design
  • Shunt or inductor DCR current sensing
  • Hiccup mode overcurrent protection
  • Independent ENABLE and PGOOD functions
  • Adjustable output voltage soft start
  • VCC, VDDA, and gate-drive UVLO protection
  • Thermal shutdown protection with hysteresis
  • Optimized for CISPR 11 and CISPR 32 class B conducted and radiatedEMI requirements
  • Slew-rate controlled adaptive gate drivers
  • Spread spectrum reduces peak emissions
  • 100-kHz to 2.2-MHz switching frequency
  • SYNC in and SYNC out capability
  • Selectable diode emulation or FPWM modes
  • 6-mm × 6-mm VQFN-40 package
  • Create a custom design using the LM5143 with WEBENCH Power Designer

Typical applications

  • Enterprise systems: high-performance computing
  • Industrial: factory automation and control, robotics
  • Communications systems: wireless infrastructure, remote radio unit (RRU)

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance3.41 mΩ
MountSMT 
Check availability
SPECWE-LHMI SMT Power Inductor, 0.68 µH, 15.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current15.1 A
Saturation Current @ 10%15.9 A
Saturation Current @ 30%31.6 A
Self Resonant Frequency72 MHz
Packaging Unit1000 
DC Resistance5.5 mΩ
MountSMT 
Check availability